Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1061D | DFN2020D-3 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | 2015-01-09 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
SOT1061D_115 | DFN2020D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-05-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMEG3020EPAS | 30 V, 2 A low VF Schottky barrier rectifier | |
BC53-10PAS-Q | 80 V, 1 A PNP medium power transistors | |
BC53-16PAS-Q | 80 V, 1 A PNP medium power transistors | |
BC54PAS-Q | 45 V, 1 A NPN medium power transistors | |
PMEG2020EPAS | 20 V, 2 A low VF Schottky barrier rectifier | |
PMEG3020CPAS | 30 V, 2 A low VF dual Schottky barrier rectifier | |
BC56PAS | 80 V, 1 A NPN medium power transistors | |
PBSS4310PAS-Q | 10 V, 3 A NPN low VCEsat transistor | |
PBSS5330PAS | 30 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS4330PAS-Q | 30 V, 3 A NPN low VCEsat transistor | |
BC55-10PAS-Q | 60 V, 1 A NPN medium power transistors | |
BC55-16PAS-Q | 60 V, 1 A NPN medium power transistors | |
PMEG2020CPAS | 20 V, 2 A low VF dual Schottky barrier rectifier | |
PBSS4360PAS-Q | 60 V, 3 A NPN low VCEsat transistor | |
PMEG2010EPAS | 20 V, 1 A low VF Schottky barrier rectifier | |
BC54-16PAS-Q | 45 V, 1 A NPN medium power transistors | |
PMEG4020EPAS | 40 V, 2 A low VF Schottky barrier rectifier | |
BC56-10PAS | 80 V, 1 A NPN medium power transistors | |
PMEG6010CPAS | 60 V, 1 A low VF dual Schottky barrier rectifier | |
PBSS5360PAS-Q | 60 V, 3A PNP low VCEsat transistor | |
BC54-10PAS-Q | 45 V, 1 A NPN medium power transistors | |
BC53PAS-Q | 80 V, 1 A PNP medium power transistors | |
BC56-16PAS | 80 V, 1 A NPN medium power transistors | |
BC55PAS-Q | 60 V, 1 A NPN medium power transistors |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BC69PAS | 20 V, 2 A PNP medium power transistors | |
BC68-25PAS | 20 V, 2 A NPN medium power transistors | |
BC53-10PAS-Q | 80 V, 1 A PNP medium power transistors | |
BC52-10PAS | 60 V, 1 A PNP medium power transistors | |
BC53-16PAS-Q | 80 V, 1 A PNP medium power transistors | |
PBSS5360PAS | 60 V, 3 A PNP low VCEsat transistor | |
BC51PAS | 45 V, 1 A PNP medium power transistors | |
BC54PAS-Q | 45 V, 1 A NPN medium power transistors | |
BC54PAS | 45 V, 1 A NPN medium power transistors | |
BC53-10PAS | 80 V, 1 A PNP medium power transistors | |
BC68PAS | 20 V, 2 A NPN medium power transistors | |
BC55PAS | 60 V, 1 A NPN medium power transistors | |
BC56PAS | 80 V, 1 A NPN medium power transistors | |
BC54-16PAS | 45 V, 1 A NPN medium power transistors | |
PBSS4310PAS-Q | 10 V, 3 A NPN low VCEsat transistor | |
PBSS5330PAS | 30 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS4330PAS-Q | 30 V, 3 A NPN low VCEsat transistor | |
BC55-10PAS-Q | 60 V, 1 A NPN medium power transistors | |
BC55-16PAS-Q | 60 V, 1 A NPN medium power transistors | |
BC55-10PAS | 60 V, 1 A NPN medium power transistors | |
PBSS4330PAS | 30 V, 3 A NPN low VCEsat transistor | |
BC53PAS | 80 V, 1 A PNP medium power transistors | |
PBSS4360PAS-Q | 60 V, 3 A NPN low VCEsat transistor | |
BC54-16PAS-Q | 45 V, 1 A NPN medium power transistors | |
BC56-10PAS | 80 V, 1 A NPN medium power transistors | |
BC51-16PAS | 45 V, 1 A PNP medium power transistors | |
PBSS4360PAS | 60 V, 3 A NPN low VCEsat transistor | |
BC53-16PAS | 80 V, 1 A PNP medium power transistors | |
PBSS5360PAS-Q | 60 V, 3A PNP low VCEsat transistor | |
BC54-10PAS-Q | 45 V, 1 A NPN medium power transistors | |
BC69-25PAS | 20 V, 2 A PNP medium power transistors | |
BC52-16PAS | 60 V, 1 A PNP medium power transistors | |
BC53PAS-Q | 80 V, 1 A PNP medium power transistors | |
BC56-16PAS | 80 V, 1 A NPN medium power transistors | |
BC55PAS-Q | 60 V, 1 A NPN medium power transistors | |
BC69-16PAS | 20 V, 2 A PNP medium power transistors | |
BC54-10PAS | 45 V, 1 A NPN medium power transistors | |
BC52PAS | 60 V, 1 A PNP medium power transistors | |
BC55-16PAS | 60 V, 1 A NPN medium power transistors | |
BC51-10PAS | 45 V, 1 A PNP medium power transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG3020EPAS | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG2020EPAS | 20 V, 2 A low VF Schottky barrier rectifier | |
PMEG3020CPAS | 30 V, 2 A low VF dual Schottky barrier rectifier | |
PMEG2020CPAS | 20 V, 2 A low VF dual Schottky barrier rectifier | |
PMEG2010EPAS | 20 V, 1 A low VF Schottky barrier rectifier | |
PMEG4020EPAS | 40 V, 2 A low VF Schottky barrier rectifier | |
PMEG6010CPAS | 60 V, 1 A low VF dual Schottky barrier rectifier | |
PMEG4010CPAS | 40 V, 1 A low VF dual Schottky barrier rectifier | |
PMEG6020EPAS | 60 V, 2 A low VF Schottky barrier rectifier |